Skip to content Skip to navigation

SPT - Closed, Pillow block Twin, Metric

SPTWNM08-CR

Ball Bushing, Pillow Block, Super, 8 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM8-CR

Ball Bushing, Pillow Block, Super, 8 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM12-CR

Ball Bushing, Pillow Block, Super, 12 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM12WW

Ball Bushing, Pillow Block, Super, 12 mm, Closed, Twin, Self-aligning, Adjustable, Integral Wiper both ends

SPTWNAM16-CR

Ball Bushing, Pillow Block, Super, 16 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM16-CR

Ball Bushing, Pillow Block, Super, 16 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM20-CR

Ball Bushing, Pillow Block, Super, 20 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNAM25-CR

Ball Bushing, Pillow Block, Super, 25 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM25-CR

Ball Bushing, Pillow Block, Super, 25 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM30-CR

Ball Bushing, Pillow Block, Super, 30 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNAM40-CR

Ball Bushing, Pillow Block, Super, 40 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

SPTWNM40-CR

Ball Bushing, Pillow Block, Super, 40 mm, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

1-45 od 45 produkty

back to top