Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson ball screw assemblies consist of a ball screw, a ball nut with recirculating ball bearings and end supports for mounting. The interface between the screw and the nut is made by ball bearings that roll in matching forms in the ball screw and ball nut. The load on the ball screw is distributed over a large number of ball bearings so that each ball is subjected to a relatively low load. Because of the rolling element design, ball screw assemblies have a very low coefficient of friction, which equates to highly efficient mechanics.
Ball screw assemblies provide an excellent method for translating rotational motion to linear motion for many applications, including those where high loads and close tolerances are required. To apply the correct type of ball screw and nut assembly in a particular application, the design engineer must consider the advantages and capabilities of each. Selecting the right technology can reduce design complexity, improve performance and reduce the overall cost of the assembly.
This image compares the three types of ball return systems (from left to right): internal, button and external.
Ball screws are mounted in either supported or fixed configurations. A supported end holds the ball screw at one focal point and does not resist bending moments. A supported end is generally easier to align and install than a fixed one, so installation costs are typically lower. A fixed end resists bending moment loads because it is typically based on two bearings spaced sufficiently so the ball screw remains perpendicular to the planes of the rotary bearings. The fixed offers greater column strength and higher critical speed. The image below illustrates four fixity options.
The assembly can be fixed at both ends, fixed at only one end and supported on the other, supported at both ends, or fixed at one end and free at the other.
Ball screw assemblies are not all alike. Whether it be metric ball screws, inch ball screws or miniature ball screws, key differences affect their performance and extend their lives. These include:
Any new application requires careful analysis of product performance, life and cost. Especially those that take on larger loads. Learn why you should be considering a high-load ball screw over standard ball screws for your next linear motion application.
Presenter: Markus Brändle, Product Line Specialist – Screws, Screw Jacks and LB&G Thomson Neff Industries, Germany
Jak ponownie włożyć łożyska do nakrętki kulowej z powrotem przy użyciu przycisku? Często metryczne nakrętki kulowe są nakrętkami kulowymi z powrotem przy użyciu przycisku. Technika ta może być również stosowana do nakrętek z powrotem rurkowym.
W jaki sposób spośród tysięcy możliwych opcji można szybko i pewnie zwymiarować i wybrać optymalne rozwiązanie kulowej śruby pociągowej do danego zastosowania ruchu liniowego?
Jak zamontować nakrętkę kulową na śrubie od strony trzpienia.
Ponieważ kulowe śruby pociągowe są dostępne zarówno w wymiarach calowych, jak i metrycznych, projektanci czasami rozpoczynają proces specyfikacji od wyboru rodziny produktów na podstawie jednostki miary. Taka decyzja może przedwcześnie wykluczyć idealny produkt do danego zastosowania i doprowadzić do znacznych strat czasu, pracy i kosztów. W tym artykule wyjaśniono, w jaki sposób pytania dotyczące wymiarowania i doboru skoncentrowane na wydajności — a nie na nazwach produktów — mogą prowadzić do bardziej efektywnych projektów ruchu liniowego.
Daha fazla bilgiŚruby rolkowe były propagowane jako jedyna technologia, którą można wybrać do przenoszenia dużych obciążeń, gdy rozmiar jest ograniczeniem.W rzeczywistości jednak postęp technologii kulowych śrub pociągowych umożliwia wykorzystanie ich również do zastosowań wymagających dużych obciążeń. Jest to istotne, ponieważ kulowa śruba pociągowa o wysokiej obciążalności jest zazwyczaj o połowę tańsza od porównywalnej śruby rolkowej o takich samych parametrach.
Daha fazla bilgiRoboty współpracujące (koboty), wykorzystywane na dużą skalę w zastosowaniach produkcyjnych, w których występują ciągłe operacje podnoszenia, ale nadal wymagany jest udział człowieka, zyskują coraz większą popularność. Francuski producent kobotów opracował rozwiązanie, które wykorzystuje kulowe śruby pociągowe i siłowniki linkowe zamiast przekładni, wyznaczając nowy standard wydajności i bezpieczeństwa kobotów.
Daha fazla bilgiThomson High-Load Ball Scews Provide Maximum Load Capacity and Longer Life in a Compact Envelope | 2019-02-04 |
ZESPOŁY ŚRUB KULOWYCH | |||
Zespoły śrub kulowych – calowe | ![]() |
— | — |
Zespoły śrub kulowych – metryczne (Ameryka Północna) | ![]() |
— | — |
Zespoły śrub kulowych – metryczne (Europa) | ![]() |
— | — |
NAKRĘTKI KULOWE | |||
Nakrętki kulowe kołnierzowe – calowe | ![]() |
— | — |
Nakrętki kulowe kołnierzowe – metryczne | ![]() |
— | — |
Nakrętki kulowe gwintowane – calowe | ![]() |
— | — |
Nakrętki kulowe gwintowane – metryczne | ![]() |
— | — |
Nakrętki kulowe cylindryczne – metryczne | ![]() |
— | — |
PODPORY KOŃCOWE | |||
Podpory końcowe śrub kulowych – calowe | ![]() |
— | — |
Podpory końcowe śrub kulowych – metryczne | ![]() |
— | — |
ŚRUBY | |||
Precyzyjne walcowane śruby kulowe – calowe | ![]() |
— | — |
Precyzyjne walcowane śruby kulowe – metryczne | ![]() |
— | — |
AKCESORIA | |||
Kołnierze do śrub kulowych | ![]() |
— | — |
Pierścienie zgarniające do śrub kulowych | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].