Rodzina produktów ECT jest obecnie przestarzała.
Rozważ zastąpienie ich linią produktów serii T firmy Thomson. W przypadku dodatkowych pytań skontaktuj się z nami.
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Rodzina produktów ECT jest obecnie przestarzała.
Rozważ zastąpienie ich linią produktów serii T firmy Thomson. W przypadku dodatkowych pytań skontaktuj się z nami.
Thomson's ECT Series of Precision Linear Actuators are our highest performing line of electric cylinder systems. Designed for the most demanding applications, the ECT Series is ideal when powerful performance over a long life cycle is required. With a full complement of drive controls, accessories, options, and mounting types, these systems are adaptable to just about any application environment. As a better choice over hydraulic or pneumatic equivalents, the ECT Series are simpler to install, maintain, and control. This family comes in two different sizes mating our traditional T-Series T90 and T130 actuators with both AC servo and 3Φ AC induction motor configurations.
SPECYFIKACJA | ECT90 | ECT130 |
---|---|---|
Wymiary profilu (szer. x wys.) mm (cale) | 90 x 92 (3,54 x 3,62) | 130 x130 (5,12 x 5,12) |
Maks. długość skoku mm (cale) | 1500 (59) | 2000 (79) |
Prędkość bez obciążenia mm/s (cale/s) | 1600 (63) | 2000 (79) |
Obciążalność N (lbs) | 20000 (4500) | 38000 (8540) |
Typy silników | Serwomotor AC B43, B53 Silnik indukcyjny trójfazowy AC IEC90 |
Serwomotor AC B53, B63 Silnik indukcyjny trójfazowy AC IEC100 |
Sprzęgło silnik - siłownik | Równoległe z napędem pasowym Wbudowany napęd bezpośredni Wbudowana przekładnia planetarna |
Równoległe z napędem pasowym Wbudowany napęd bezpośredni Wbudowana przekładnia planetarna |
Not finding the precision linear actuator you need? Contact us for a custom solution!
Family
Motor Type
Drive Type
Dynamic Load
Maximum Linear Speed
Resolver
Stroke
Mounting Options
Adapter Options
Travel per Shaft Revolution
Number of Normally Closed Sensors
Number of Normally Open Sensors
Screw Diameter
Profile Size
Protection
T Series
The proven design of the T series precision linear actuators has found its way into thousands of applications throughout the world. Precision-rolled ball screws provide smooth motion, accurate positioning and quiet operation while the slide guide bushings and the rugged exterior design allows it to be used in the thoughest applications. The T series combines durability, performance and ease-of-use with a large selection of factory-engineered options and accessories. Regardless of the environment or requirement, we can customize our standard models to fit just about any application.
ECT Series
The ECT series is our line of packaged precision linear actuators. They are based on the proven T series and equipped with a high quality selection of motors and gears that make them ready to take on the most demanding applications. The ECT series is ideal when short design times, maximum performance and the longest life cycle are required. And if you can‘t find a standard unit that fits our engineers can build you a customized unit to suit just your needs.
PC Series
The design of a PC-Series™ precision linear actuator delivers extended life, high repeatability, and quiet operation. In addition, it requires minimal maintenance and resists corrosion in harsh environments.
The motor type (if any) of the precision linear actuator.
The manner in which the motor turns the screw inside the unit.
The dynamic load rating is the maximum load the actuator can move at a given speed. The relation between the the dynamic load and the speed can be studied in the speed versus load diagrams. For some actuators however, the column load limit will be exceeded if the extension tube extends beyond a certain point.
The maximum allowed speed at any given dynamic load ranging from no load to maximum allowed dynamic load. For some actuators however, the critical speed limit can be a limiting factor for the maximum allowed speed if the extension tube extends beyond a certain point.
Brake type, if any.
A resolver is basically a type of rotary electrical transformer used for measuring degrees of rotation and are commonly used on AC servo motors as a feedback device to control the commutation of the motor windings. The resolver is mounted to the end of motor shaft and when the motor rotates the resolver will transmit the position and direction of the rotor to the servo drive which then can control the motor. Most servo drives for AC servo motors on the market today can convert the resolver signal in to a pulse train (encoder signal simulation) which can be used by a motion control to determine and control the position of the motor.
Mounting options to mount the cylinder to the customers machine.
Options for the rod end of the actuator.
How far the cylinder will advance with one full turn of the input shaft or motor.
The magnetic sensors used to the precision linear actuators consist of a reed switch that are molded into a plastic housing. In the actuator a magnet is mounted that travels back and forth with the extension tube. The magnet triggers the magnetic sensors which are mounted on the outside of the cover tube. The sensors come in both normally open and normally closed versions.
The magnetic sensors used to the precision linear actuators consist of a reed switch that are molded into a plastic housing. In the actuator a magnet is mounted that travels back and forth with the extension tube. The magnet triggers the magnetic sensors which are mounted on the outside of the cover tube. The sensors come in both normally open and normally closed versions.
The nominal diameter of the screw inside of the actuator.
Roughly the outside cross section dimensions of the actuator cylinder.
The protection class refers to the environmental rating of the enclosure. The first digit applies to airborne contaminants and the second digit to water/moisture. IP65: dust tight and protected against low pressure water jets from any direction.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServicePrecision Linear Actuators | 410 KB | |
Precision Linear Actuators | 754 KB | |
Precision Linear Actuators | 2215 KB |
Precision Linear Actuators | 4545 KB | |
Precision Linear Actuators | 4514 KB | |
Precision Linear Actuators | 4617 KB | |
Precision Linear Actuators | 4533 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].