Skip to content Skip to navigation
Stainless Steel Machine Screw Jacks

Stainless Steel Machine Screw Jacks

ActionJac™ Stainless Steel Machine Screw Jacks are ideal for use in demanding environments where corrosion resistance is required. All external components are manufactured from 300 series Stainless Steel materials. These jacks use a stainless steel worm with a high strength bronze drive sleeve. Load capacities for Stainless Steel Machine Screw Jacks range from 1,300 to 23,000 pounds. A 17-4PH hardened worm is available for a 300% increase in capacity.

Przegląd

Stainless Steel Machine Screw Jack Specifications:

Model Gear Ratio Capacity (tons) Lifting Screw Dia (in) Screw Lead (in) Root Dia (in) Turnsof Worm for 1" Travel Max Input Torque (in-lb.) Max Input (hp) Max Worm Speed at Rated Load (rpm) Max Load at 1,750 rpm (lb) Torque to Raise 1lb (in-lb)  Tare Drag Torque (in-lb)
2SS-MSJ 6:1 0.66 1 .250 .698 24 33 2 1,800 1,320 .0250 4
24:1 0.66 1 .250 .698 96 14 .5 1,800 1,320 .0150 4
5SS-MSJ 6:1 1.67 1.5 .375 1.066 16 125 3 1,510 2,873 .0376 10
24:1 1.67 1.5 .375 1.066 64 48 .75 985 1,875 .0144 10
10SS-MSJ 8:1 3.33 2 .500 1.410 16 251 5 1,255 4,775 .0377 20
24:1 3.33 2 .500 1.410 48 128 1.5 739 2,813 .0192 20
20SS-MSJ 8:1 6.66 2.5 .500 1.908 16 580 5 540 4,140 .0435 40
24:1 6.66 2.5 .500 1.908 48 291 1.5 325 2,478 .0218 40

 

Stainless Steel Machine Screw Jack Highlights:

  • Suitable for demanding environments
  • Corrosion resistant
  • 300 Stainless steel
Znajdź produkt
back to top