QS 1 1/2 L PD 54

QS 1 1/2 L PD 54
QS 1 1/2 L PD 54

Shaft, 60 Case, Quick Shaft, 1.4989 / 1.4994 in Diameter, Predrilled, Class L, Steel, 60 Rockwell C Min., 54 in Long +/- 1/32 in

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Wymiary

dimensions
WymiarWartość
[d] Shaft, Nominal Diameter1.5 in
[G]3/8-16 
[X] Dim8 in
Actual Diameter1.4989 / 1.4994 in 
Length54 in +/- 1/32 in 

Specyfikacje

SpecyfikacjeWartość
Case Depth, Minimum0.080 in
ClassClass L 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486467045 
Weight27 lb

Uzyskaj wycenę

* Wpisz dane poniżej, abyśmy mogli udzielić pomocy:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?