K2EP1.0G20-115V-BR-08R90 - Produkt przestarzały

Produkt K2EP1.0G20-115V-BR-08R90 jest obecnie elementem przestarzałym.

Review our current product offering through our Linear Actuator Product Selector.

K2EP1.0G20-115V-BR-08R90
K2EP1.0G20-115V-BR-08R90

Actuator, B-Track, 115 Vac, 750 lbf, 8 in, Flying Leads, Rear adapter at 90°


  • Protective coatings and O-ring seals throughout.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Wymiary

dimensions
WymiarWartość
[A]14.32 in
[S]8 in

Specyfikacje

SpecyfikacjeWartość
Adapter PositionRear adapter at 90° 
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionFlying Leads 
IP RatingIP54 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-20 °F
UPC Number883680071535 
Voltage115 Vac 
Weight10 lb

Parametry

ParametryWartość
Duty Cyle25 %
Load, Dynamic750 lbf
Load, Static, Max3000 lbf

Uzyskaj wycenę

* Wpisz dane poniżej, abyśmy mogli udzielić pomocy:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?