8106-101-002

8106-101-002
8106-101-002

WIP/KIT RC,E,D,K,Q0605

Lead Time:  2 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Kit contains 2 wipers and 2 end caps.
  • End caps attached to the ball nut and flange hold the wipers in position.
  • If the application does not use a flange, discard the flange end cap and epoxy the wiper to the end of the ball nut.

Wymiary

dimensions
WymiarWartość
[D1]1.177 in
[D2]1.06 in
[L1]0.139 in
[L2]0.148 in

Specyfikacje

SpecyfikacjeWartość
Model CodeRC,E,D,K,Q0605 
Temperature Max300 °F
Temperature Min-65 °F
Weight0.0068 kg

Uzyskaj wycenę

* Wpisz dane poniżej, abyśmy mogli udzielić pomocy:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?