Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Les arbres rapides 60 Case de Thomson peuvent être aisément stockés par des distributeurs Thomson autorisés ou des utilisateurs finaux en préparation de la casse habituelle du 3e huit ou d'autres urgences. Souvent les distributeurs effectuent leur propre usinage spécial à des longueurs variées et ne souhaitent pas distribuer des tailles personnalisées différentes. Tous les arbres de transmission rapides de Thomson sont préservés dans de l'huile et placés dans un sac VCI pour un stockage à long terme et étiquetés par commodité.
Diamètre/Longueur Portées |
Description des classes | Option | Matériaux |
---|---|---|---|
Pouce: Diamètres 1/4" à 2" Longueurs: 6" à 72" |
L: XA, Ouvert, Roulements à billes à bagues et blocs de montage ajustables, Roulements Super et Super Smart |
Standard Pré-percé Chromé Extrémités simples |
Acier carbone Acier inoxydable 440C Tubulaire 52100 |
Métrique: Diamètres 10 à 40 mm Longueurs 250 à 2000 mm |
MM: Pour une utilisation avec des bagues à billes métriques (tolérance ISO H6) Acier carbone uniquement |
Standard |
Acier carbone |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].