Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
La familia de rodamientos con bujes de bolas Super Smart Ball Bushing® representa un avance importante en la tecnología de rodamiento lineal en todo el mundo. Estos rodamientos patentados y de autoalineación universal ofrecen el doble de capacidad de carga u ocho veces la vida del desplazamiento con respecto a nuestro buje de bolas Super estándar en la industria. Con el fin de minimizar el tiempo y el coste de la instalación, los rodamientos con bujes de bolas Super Smart se pueden pedir instalados en la fábrica en un cojinete simple o doble estándar en la industria.
Estilo del rodamiento | Tipo imperial (pulgadas) | Tipo métrico (mm) | Estándar industrial japonés (mm) |
---|---|---|---|
Tamaños | 1/2" - 1 1/2" | 16 mm - 40 mm | 16 mm - 40 mm |
Tipos de rodamientos | Abierto Cerrado |
Abierto Cerrado |
Abierto Cerrado |
Tipos de chumaceras | Cerrado Abierto ajustable Cerrado ajustable |
Abierto Cerrado Abierto ajustable Cerrado ajustable |
Abierto Cerrado Abierto ajustable Cerrado ajustable |
Estilos de chumaceras | Simple Doble Con brida Acero rígido |
Simple Doble |
Simple Doble |
Capacidades de carga del rodamiento | Hasta 3880 lbf | Hasta 13.700 N | Hasta 13.700 N |
Opciones especiales | Bolas de nailon Escobillas integradas Resistente a la corrosión |
Bolas de nailon Escobillas integradas Resistente a la corrosión |
Bolas de nailon Escobillas integradas Resistente a la corrosión |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Super Smart Ball Bushing® Linear Bearings | 515 KB |
Self-lubricating Linear Bearing Pillow Blocks | 167 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].