Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson inventó el rodamiento lineal de rodillos RoundWay® para el uso en aplicaciones con cargas altas y de trabajo pesado. El rodamiento RoundWay combina la capacidad de carga alta de los rodillos recirculantes de acero mecanizados y endurecidos con un bloque de montaje de hierro rígido maleable, lo cual proporciona alta capacidad de carga con un desplazamiento lineal suave. Los rodillos conectados por cadenas permiten que el RoundWay se desplace a velocidades extremadamente altas en entornos contaminados implacables.
Estilo de rodamiento | Tipo imperial (pulg.) |
---|---|
Tamaños | 1/2" - 4" |
Tipos de gorrón | A, B, C |
Tipos de montaje | Simple, doble |
Capacidades de carga del rodamiento | Hasta 70.000 lbf |
Opciones especiales | Sellos |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
RoundWay Linear Roller Bearings | 708 KB | |
RoundWay Linear Roller Bearings | 3677 KB |
Profile Rail Comparison Chart | 153 KB |
Roundway Bearings Installation Instructions | 73 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].