Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Los rieles de soporte se utilizan para soporte de ejes continuos y se pueden usar en sentido horizontal o vertical. Se ofrecen en varios tipos distintos en función de la carga y las necesidades de receptáculo de la aplicación. Estos soportes vienen estándar y están disponibles en existencias; se utilizan para simplificar el montaje de ejes. Los soportes de eje eliminan muchos de los problemas que surgen al diseñar y fabricar dispositivos de soporte de eje personalizados. Debido a la variedad ilimitada de longitudes de desplazamiento y a la flexibilidad de los orificios de montaje, los rieles de soporte son adecuados para cualquier aplicación.
Estilo de riel de soporte | Tipo imperial (pulg.) | Tipo métrico (mm) |
---|---|---|
Tamaños | 0,25" - 3" | 12 mm - 40 mm |
Tipos de soporte | Estándar Perfil bajo Extra |
Estándar Perfil bajo |
Separación entre orificios del soporte |
Ninguno Estándar |
Ninguno T1 T2 |
Materiales de soporte | Aluminio Acero al carbono Hierro dúctil |
Aluminio Acero al carbono |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].