Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
El eje rápido 60 Case de Thomson puede ser mantenido en existencias con facilidad por distribuidores autorizados de Fortive o usuarios finales, como previsión para roturas fuera de hora u otras emergencias. Los distribuidores suelen realizar su propia mecanización especial de diversas longitudes y no desean llevar distintos tamaños cortados a medida. Todos los ejes rápidos Thomson se preservan con aceite en un saco de VCI para almacenamiento de largo plazo y se etiquetan con fines prácticos.
Diámetro/Longitud Rangos |
Descripción de clase | Opción | Material |
---|---|---|---|
Pulgadas: Diámetros 1/4" a 2" Longitudes: 6" a 72" |
L: rodamientos con bujes de bolas y cojinetes XA, abiertos, ajustables, rodamientos Super y Super Smart |
Estándar Pretaladrado Cromado Extremos simples |
Acero al carbono Acero inoxidable 440C Tubular 52100 |
Unidades en medidas métricas: Diámetros 10 a 40 mm Longitudes 250 a 2000 mm |
MM: Para usar con bujes de bolas en medidas métricas (tolerancia ISO H6) Acero al carbono únicamente |
Estándar |
Acero al carbono |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].