![](/ds_images/document_format/warning-blue.png)
La gamme de produits Arbres en aluminium est désormais obsolète.
Contactez-nous pour toute autre question.
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
La gamme de produits Arbres en aluminium est désormais obsolète.
Contactez-nous pour toute autre question.
Les arbres linéaires ultra-légers en aluminium LinearRace de Thomson sont des alternatives légères à des arbres standard Thomson 60 Case dans des applications avec des roulements simples. Avec l'avantage d'être plus léger de 65%, nos arbres de transmission ultra-légers en aluminium offrent également une résistance supérieure à la corrosion pour des environnements en nettoyage ou submergés, en comparaison à la plupart des autres arbres de transmission en acier qui rouillent au fil du temps. Étant faits dans un matériau non-magnétique, les arbres de transmission en aluminium sont idéaux pour des applications dans l'imagerie médicale.
Nominal Diamètre (po) |
Options | Tolérance du diamètre (po) | Tolérance en longueur (po) |
Poids par pouce (lbs) |
|
---|---|---|---|---|---|
Min | Max | ||||
1/4 | Plein | 0,2488 | 0,2496 | +/- 1/32 | 0,005 |
3/8 | Plein | 0,3738 | 0,3746 | +/- 1/32 | 0,010 |
1/2 | Plein ou Pré-percé | 0,4988 | 0,4996 | +/- 1/32 | 0,019 |
5/8 | Plein or Pré-percé | 0,6238 | 0,6246 | +/- 1/32 | 0,030 |
3/4 | Plein or Pré-percé | 0,7488 | 0,7496 | +/- 1/32 | 0,043 |
1 | Plein or Pré-percé | 0,9988 | 0,9996 | +/- 1/32 | 0,077 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].