Skip to content Skip to navigation

SPM - Closed, Metric, Bearing only

SPM08-LL

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SPM08WW-CR

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM8WW-CR

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM8WW-DP

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM12-LL

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SPM12WW-CR

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM12WW-DP

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM12WW-RP

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends, Roll Pack

SPM16-RP

Ball Bushing only, Super, 16 mm, Closed, Self-aligning, Adjustable, Roll Pack

SPM16WW-CR

Ball Bushing only, Super, 16 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM16WW-DP

Ball Bushing only, Super, 16 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM20WW-CR

Ball Bushing only, Super, 20 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM20WW-DP

Ball Bushing only, Super, 20 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM25WW-CR

Ball Bushing only, Super, 25 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM25WW-DP

Ball Bushing only, Super, 25 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM30-CRWW

Ball Bushing only, Super, 30 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM30-NB

Ball Bushing only, Super, 30 mm, Closed, Self-aligning, Adjustable, Nylon Balls

SPM30WW-CR

Ball Bushing only, Super, 30 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

SPM30WW-DP

Ball Bushing only, Super, 30 mm, Closed, Self-aligning, Adjustable, Dry Pack, Integral Wiper both ends

SPM40-CRWW

Ball Bushing only, Super, 40 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends

1-50 desde 63 productos | next >   last >>

back to top