Roulements à bague FluoroNyliner | Thomson Skip to content Skip to navigation

Système de guide linéaire RoundRail FluoroNyliner 1Vx

Les roulements à bagues FluoroNyliner de Thomson sont faits à partir des polymères les plus sophistiqués disponibles.  Lorsqu'utilisé avec les arbres linéaires Thomson LinearRace 60 Case en acier inoxydable, les guides linéaires FluoroNyliner offrent des capacités de chargement du roulement accrues, une durée de vie de course améliorée, et une performance supérieure comparée à des assemblages concurrents. Proposé en configurations à support continu, support d'extrémité, et sans support. (Impérial)

Find a Part

Family

Shaft Diameter

Length

Support

Shaft

Carriage

Load

lbflbf

1VA08FA0L

Round Shaft, Continuously supported, Standard Profile, 2 Pillow Blocks, 0.500 in, One Guide Shaft
1VA

1VA08HA0L

Round Shaft, Continuously supported, Standard Profile, 1 Twin Pillow block, 0.500 in, One Guide Shaft
1VA

1VA12FA0L

Round Shaft, Continuously supported, Standard Profile, 2 Pillow Blocks, 0.750 in, One Guide Shaft
1VA

1VA12HA0L

Round Shaft, Continuously supported, Standard Profile, 1 Twin Pillow block, 0.750 in, One Guide Shaft
1VA

1VA16FA0L

Round Shaft, Continuously supported, Standard Profile, 2 Pillow Blocks, 1.000 in, One Guide Shaft
1VA

1VA16HA0L

Round Shaft, Continuously supported, Standard Profile, 1 Twin Pillow block, 1.000 in, One Guide Shaft
1VA

1VA20FA0L

Round Shaft, Continuously supported, Standard Profile, 2 Pillow Blocks, 1.250 in, One Guide Shaft
1VA

1VA20HA0L

Round Shaft, Continuously supported, Standard Profile, 1 Twin Pillow block, 1.250 in, One Guide Shaft
1VA

1VA24FA0L

Round Shaft, Continuously supported, Standard Profile, 2 Pillow Blocks, 1.500 in, One Guide Shaft
1VA

1VA24HA0L

Round Shaft, Continuously supported, Standard Profile, 1 Twin Pillow block, 1.500 in, One Guide Shaft
1VA
back to top