Available Customization Options
Lead screw end machining and MLA end mounting
- Male/female threaded ends to specified thread and pitch
- Custom-machined journals and ring groove
- Hex or square ends
- Keyways and cross holes
Lead nuts (MLS)
Motor mounts
Rotary encoders
- Deliver real-time information about position, speed and direction
- Seamlessly pre-assembled onto the backs of Thomson stepper motor linear actuator assemblies
Wiring, cabling and connectors
- Flying wire leads or connectors
- Twisting wire leads
- Heat shrink or expandable tubing
- Cable housings
Lead screw and MLA stroke lengths
Coating (MLS/MLN)
- For dry and maintenance-free lubrication, Thomson offers PTFE coating
Ball screw assemblies (MLS)
- For higher load or duty cycle, improved efficiency or a more predictable life, Thomson provides a motorized ball screw assembly
Provide some basic information to begin the customization process.
Let's get started