TRIGEL-1800RC

TRIGEL-1800RC
TRIGEL-1800RC

HIGH PERFORMANCE SYNTHETIC GEL LUBRICANT, FOR USE WITH BALL SCREW ASSEMBLIES

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Ball and Lead screws must be lubricated to operate properly and achieve the rated life.
  • The TriGEL grease can be applied directly tothe screw threads near the root of the ball track.
  • Screws may require lubrication frequently depending on both environmental and operating conditions. If the lubricant appears to be dispersed before this point or has become dry or crusted, the maintenance interval should be more frequent
  • Before adding additional grease, wipe the screw clean, removing the old grease and any particulate contamination seen on the screw

Dimensions

dimensions

Caractéristiques

CaractéristiquesValeur
Temperature Max125 °C

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?