T09-B2510MP026-66

T09-B2510MP026-66
T09-B2510MP026-66

Actuator, Precision, T90, Motor not included, Direct Drive, Inline, 65 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 10000 N, Special

Lead Time:  11 Weeks 

  • Motor not included. For units with motors see the ECT series.
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Ball screw drive

Dimensions

dimensions
DimensionValeur
[L1]260 mm
Diamètre de vis, nominal25 mm
Smax (fin de course)65 mm
Travel Per Shaft Rev10 mm