SB-70B24-M30L

SB-70B24-M30L
SB-70B24-M30L

Brake, Friction, Power off Servo Brake Assembly, SB-70, 7.25 in Outside Diameter, 30 mm Bore, 24 V CC, 1200 in-lbs Couple statique, Long Hub

Lead Time:  1 Day 

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValeur
[A]7.25 in
[C] Dia. intérieur du moyeu, min./max.30 mm 
[G]3.35 in
[J]0.281 in
[L]6.81 in

Caractéristiques

CaractéristiquesValeur
FunctionBrake 
MatériauSteel 
Motion TypeHolding 
OptionLong Hub 
PoliPoli 
Puissance, max.53 W
Rotor Inertia0.0177 lb-in-sec²
Size70 
Temperature Max180 °C
Tension24 V CC 
Weight20.2 lb

Performance

PerformanceValeur
Couple statique1200 in-lbs
Désengagement de l'armature250 ms
Energy Dissipation3900 ft-lb/min
Engagement de l'armature140 ms

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?