QS 1 1/4 L PD 48

QS 1 1/4 L PD 48
QS 1 1/4 L PD 48

Shaft, 60 Case, Quick Shaft, 1.2490 / 1.2495 in Diameter, Pré-percé (PD), Classe L, Steel, 60 Rockwell C min., 48 in Long +/- 1/32 in

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValeur
[d] Arbre, diamètre nominal1.25 in
[d] Diamètre réel1.2490 / 1.2495 in 
[G]5/16-18 
[X] Dim.6 in
Longueur48 in +/- 1/32 in 

Caractéristiques

CaractéristiquesValeur
Arrondi0.000080 in
ClasseClasse L 
Effilement0.0001 in
Fini de surface8 Ra microinch Max 
Material, ShaftSteel 
MatériauSteel 
Option Predrilled (PD)Pré-percé (PD) 
Profondeur du boîtier0.080 in
Rectitude0,001 po par pied de longueur (0,002 po TIR) 
Référence UPC662486466963 
Robustesse60 Rockwell C min. 
Weight16.7 lb

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?