HC01562525M05
Can't find what you're looking for? Go to the Product Selector
Precision Ball, 5/32 in Diameter, Chrome Steel 52100, Grade 25, M05 Jauge
Lead Time:
3 Days
- vacuum-degassed AISI E52100 chrome steel
- Hardness: "Rockwell "C" 60 to 67
- Tensile Strength . . . . . . . . . . . . . . . . . . . . . 325,000 psi
- Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 295,000 psi
- Elongation in two inches . . . . . . . . . . . . . . . . 5%
- Reduction in area . . . . . . . . . . . . . . . . . . . . 8%
- Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,500,000 psi
- Density . . . . . . . . . . . . . . . . . . . . . . . . . . .283 lb./cubic inch