D606361

D606361
D606361

Actuator, T130 HEAD END FLANGE

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The front mounting plates must be mounted from the factory as a part of the assembly of the unit and cannot be mounted afterwards by the customer.

Dimensions

dimensions
DimensionValeur
[A]205 mm
[B]180 mm
[C]12.5 mm
[D]110 mm
[E]20 mm
[F]11 mm
[G]140 mm

Caractéristiques

CaractéristiquesValeur

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?