D606360

D606360
D606360

Actuator, T90 HEAD END FLANGE

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The front mounting plates must be mounted from the factory as a part of the assembly of the unit and cannot be mounted afterwards by the customer.

Dimensions

dimensions
DimensionValeur
[A]150 mm
[B]126 mm
[C]12 mm
[D]72 mm
[E]16 mm
[F]9 mm
[G]95 mm

Caractéristiques

CaractéristiquesValeur

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?