316-17-005

316-17-005
316-17-005

Clutch/Brake, CB6CW24DC20.0H9B4STAO, Wrap Spring, Solenoid Operated, Standard, CB-6, CW Rotation, Moyen d'entraînement, 20.000 mm H9 Bore, 4 Stop, 24 V CC, 500 in-lbs Couple statique, Anti-overrun Spring

Lead Time:  1 Day 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValeur
[A]2x M5 x 0.8 x 5.0 mm Lg. Hex Skt. Set Screw 
[C] Dia. intérieur du moyeu, min./max.20.000 mm H9 
[D] Max.22.800 / 22.900 mm 
[E] Max.5.985 / 6.015 mm 
[J]3x M6 x 1.0 holes on 52.38 mm BC 

Caractéristiques

CaractéristiquesValeur
FunctionClutch/Brake 
InputMoyen d'entraînement 
Motion TypeIndexing 
Nombre d'arrêts
OptionAnti-overrun Spring 
Sens de rotationCW 
Size
Tension24 V CC 
Weight3.2 kg

Performance

PerformanceValeur
Couple statique500 in-lbs
Couple statique300 in-lbs
Couple statique1.718 lb-in²
Couple statique300 in-lbs
Couple statique63 lbf
Couple statique45 ms
Tr/min max.500 RPM

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?