306-27-159

306-27-159
306-27-159

Clutch/Brake, CB6CCW115AC1.00B24STAO, Wrap Spring, Solenoid Operated, Standard, CB-6, CCW Rotation, Moyen d'entraînement, 1.0005 / 1.0025 in Bore, 24 Stop, 115 V CA, 500 in-lbs Couple statique, Anti-overrun Spring

Lead Time:  10 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValeur
[A]2x 0.187-0.192 in Hole 
[C] Dia. intérieur du moyeu, min./max.1.0005 / 1.0025 in 
[J]3x #1/4-20 UNC-2B on 2.062 in BC 

Caractéristiques

CaractéristiquesValeur
FunctionClutch/Brake 
InputMoyen d'entraînement 
Motion TypeIndexing 
Nombre d'arrêts24 
OptionAnti-overrun Spring 
Sens de rotationCCW 
Size
Tension115 V CA 
Weight7 lb

Performance

PerformanceValeur
Couple statique500 in-lbs
Couple statique300 in-lbs
Couple statique1.718 lb-in²
Couple statique300 in-lbs
Couple statique63 lbf
Couple statique45 ms
Tr/min max.500 RPM

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?