305-17-002

305-17-002
305-17-002

Clutch/Brake, CB5CW24DC.50B2STAO, Wrap Spring, Solenoid Operated, Standard, CB-5, CW Rotation, Moyen d'entraînement, 0.5005 / 0.5025 in Bore, 2 Stop, 24 V CC, 250 in-lbs Couple statique, Anti-overrun Spring

Lead Time:  1 Day 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValeur
[A]#8-32 x 0.25 in Lg. Hex Skt. Set Screw 
[C] Dia. intérieur du moyeu, min./max.0.5005 / 0.5025 in 
[J]3x #10-32 UNF-2B on 1.25 in BC 
[P] Diamètre, max.0.124 / 0.129 in 

Caractéristiques

CaractéristiquesValeur
FunctionClutch/Brake 
InputMoyen d'entraînement 
Motion TypeIndexing 
Nombre d'arrêts
OptionAnti-overrun Spring 
Sens de rotationCW 
Size
Tension24 V CC 
Weight3 lb

Performance

PerformanceValeur
Couple statique250 in-lbs
Couple statique160 in-lbs
Couple statique0.195 lb-in²
Couple statique45 in-lbs
Couple statique32 lbf
Couple statique27 ms
Tr/min max.750 RPM

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?