1TSR7MUU+110

1TSR7MUU+110
1TSR7MUU+110

Profile Rail, MicroGuide Bille Assemblage, 1 Carriage, 1 Rail

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Two track gothic arch ball groove geometry enables single rail application
  • 440 stainless steel construction
  • The MicroGuide™ series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
  • Carriage and rail assembly

Dimensions

dimensions

Caractéristiques

CaractéristiquesValeur
Ball/RollerBille 
Carriage/Rail/AssemblyAssemblage 
Nombre de chariots
Weight0.045 kg

Performance

performance graphic
performance graphic
PerformanceValeur
Accélération maximale50 m/s²
Vitesse maximale3 m/s

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?