Skip to content Skip to navigation

T06-B2505-10002

T06-B2505MN036XX, Motor not included, T60, Direct Drive, Inline, 187 mm Stroke, No Brake, 10000 N

T06-B2505MN028+S1-88

Motor not included, T60, Direct Drive, Inline, 107 mm Stroke, No Brake, 10000 N

T06-B2505MN028-63

Motor not included, T60, Direct Drive, Inline, 107 mm Stroke, No Brake, 10000 N

T06-B2505MN030-63

Motor not included, T60, Direct Drive, Inline, 127 mm Stroke, No Brake, 10000 N

T06-B2505MN031-48

Motor not included, T60, Direct Drive, Inline, 137 mm Stroke, No Brake, 10000 N

T06-B2505MN033-88

Motor not included, T60, Direct Drive, Inline, 157 mm Stroke, No Brake, 10000 N

T06-B2505MN035-28

Motor not included, T60, Direct Drive, Inline, 177 mm Stroke, No Brake, 10000 N

T06-B2505MN036-93

Motor not included, T60, Direct Drive, Inline, 187 mm Stroke, No Brake, 10000 N

T06-B2505MN038+S1-60

Motor not included, T60, Direct Drive, Inline, 207 mm Stroke, No Brake, 10000 N

T06-B2505MN038-43

Motor not included, T60, Direct Drive, Inline, 207 mm Stroke, No Brake, 10000 N

T06-B2505MN040-43

Motor not included, T60, Direct Drive, Inline, 227 mm Stroke, No Brake, 10000 N

T06-B2505MN042+S1-17

Motor not included, T60, Direct Drive, Inline, 247 mm Stroke, No Brake, 10000 N

T06-B2505MN043+S1-81

Motor not included, T60, Direct Drive, Inline, 257 mm Stroke, No Brake, 10000 N

T06-B2505MN043-68

Motor not included, T60, Direct Drive, Inline, 257 mm Stroke, No Brake, 10000 N

T06-B2505MN045+S1-20

Motor not included, T60, Direct Drive, Inline, 277 mm Stroke, No Brake, 10000 N

T06-B2505MN045-08

Motor not included, T60, Direct Drive, Inline, 277 mm Stroke, No Brake, 10000 N

T06-B2505MN048-23

Motor not included, T60, Direct Drive, Inline, 307 mm Stroke, No Brake, 10000 N

T06-B2505MN050-13

Motor not included, T60, Direct Drive, Inline, 327 mm Stroke, No Brake, 10000 N

T06-B2505MN053+S1-53

Motor not included, T60, Direct Drive, Inline, 357 mm Stroke, No Brake, 10000 N

T06-B2505MN054-03

Motor not included, T60, Direct Drive, Inline, 367 mm Stroke, No Brake, 10000 N

T06-B2505MN058-93

Motor not included, T60, Direct Drive, Inline, 407 mm Stroke, No Brake, 10000 N

T06-B2505MN068+S1-98

Motor not included, T60, Direct Drive, Inline, 507 mm Stroke, No Brake, 10000 N

T06-B2505MN068-73

Motor not included, T60, Direct Drive, Inline, 507 mm Stroke, No Brake, 10000 N

T06-B2505MN078-53

Motor not included, T60, Direct Drive, Inline, 607 mm Stroke, No Brake, 10000 N

T06-B2505MN083+S1-81

Motor not included, T60, Direct Drive, Inline, 657 mm Stroke, No Brake, 10000 N

T06-B2505MN083-68

Motor not included, T60, Direct Drive, Inline, 657 mm Stroke, No Brake, 10000 N

T06-B2505MN088+S1-43

Motor not included, T60, Direct Drive, Inline, 707 mm Stroke, No Brake, 10000 N

T06-B2505MN093+S1-63

Motor not included, T60, Direct Drive, Inline, 757 mm Stroke, No Brake, 10000 N

T06-B2505MN103-34

Motor not included, T60, Direct Drive, Inline, 857 mm Stroke, No Brake, 10000 N

T06-B2505MN117+S1-01

Motor not included, T60, Direct Drive, Inline, 997 mm Stroke, No Brake, 10000 N

T06-B2505MN138-29

Motor not included, T60, Direct Drive, Inline, 1207 mm Stroke, No Brake, 10000 N

T06-B2505MN167-74

Motor not included, T60, Direct Drive, Inline, 1497 mm Stroke, No Brake, 10000 N

T06-B2505MN168-59

Motor not included, T60, Direct Drive, Inline, 1507 mm Stroke, No Brake, 10000 N

T06-B2505MN38

Motor not included, T60, Direct Drive, Inline, 207 mm Stroke, No Brake, 10000 N

T06-B2505MP033-66

Motor not included, T60, Direct Drive, Inline, 157 mm Stroke, No Brake, 10000 N

T06-B2505MP038-21

Motor not included, T60, Direct Drive, Inline, 207 mm Stroke, No Brake, 10000 N

T06-B2510MN030-38

Motor not included, T60, Direct Drive, Inline, 105 mm Stroke, No Brake, 10000 N

T06-B2510MN035+S1

Motor not included, T60, Direct Drive, Inline, 155 mm Stroke, No Brake, 10000 N

T06-B2510MN035+S1-13

Motor not included, T60, Direct Drive, Inline, 155 mm Stroke, No Brake, 10000 N

T06-B2510MN037-33

Motor not included, T60, Direct Drive, Inline, 175 mm Stroke, No Brake, 10000 N

T06-B2510MN038-18

Motor not included, T60, Direct Drive, Inline, 185 mm Stroke, No Brake, 10000 N

T06-B2510MN039-83

Motor not included, T60, Direct Drive, Inline, 195 mm Stroke, No Brake, 10000 N

T06-B2510MN040-18

Motor not included, T60, Direct Drive, Inline, 205 mm Stroke, No Brake, 10000 N

T06-B2510MN045-73

Motor not included, T60, Direct Drive, Inline, 255 mm Stroke, No Brake, 10000 N

T06-B2510MN046-48

Motor not included, T60, Direct Drive, Inline, 265 mm Stroke, No Brake, 10000 N

T06-B2510MN050-88

Motor not included, T60, Direct Drive, Inline, 305 mm Stroke, No Brake, 10000 N

T06-B2510MN056-18

Motor not included, T60, Direct Drive, Inline, 365 mm Stroke, No Brake, 10000 N

T06-B2510MN060-68

Motor not included, T60, Direct Drive, Inline, 405 mm Stroke, No Brake, 10000 N

T06-B2510MN065-23

Motor not included, T60, Direct Drive, Inline, 455 mm Stroke, No Brake, 10000 N

T06-B2510MN070-48

Motor not included, T60, Direct Drive, Inline, 505 mm Stroke, No Brake, 10000 N

1-50 de 274 produits | next >   last >>

back to top