Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
¿Cómo aborda el actuador inteligente la corriente de irrupción?
Las versiones con conmutación de cargas pequeñas y CANbus permiten menores suministros de corriente debido al "arranque suave", que da como resultado un suministro de corriente menor de 350 vatios frente a 500 vatios.