Skip to content Skip to navigation

23/10/2018 | Thomson Simplifies Motor Integration for Linear Motion Systems with Launch of Upgraded Redimount™ Kit

10.23.18, RADFORD, VA – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has launched an upgraded RediMount option, a pre-engineered, modular adapter kit for seamlessly installing motors or gears in less than five minutes. The improved option is now the default for Thomson linear motion systems and precision linear actuators, and its capabilities are factored into optimal sizing recommendations generated through the company’s Linear MOTIONEERING product sizing and selection tool, accessible at https://www.linearmotioneering.com.

According to Niklas Sjostrom, Product Line Manager EMEA & Asia at Thomson, “Lead time is minimized significantly as the motor or gear and systems can now be shipped with RediMount pre-installed. Whereas design engineers previously spent valuable time searching for the optimal motor flange kit and installing the individual components upon receipt, now they can order our upgraded solution, significantly reducing lead time and having only the simple task of bolting on their motor upon receipt.”

Redimount Close-Up
The upgraded RediMount adapter kit enables quick and effortless motor/gear installation.

RediMount accommodates a wide range of motor types and sizes or gears, which can be mounted to linear motion systems and actuators faster and with less effort than ever before. “RediMount also includes updated smart part numbers with a specific motor ID, which reflect the motor or gear manufacturer and type,” added Sjostrom. “For engineers with old product numbers, we developed a translator, which converts the old product number to a new one including motor ID.”

Movopart Group View
RediMount manages to minimize lead and engineering time while enabling high torque.

Furthermore, by using the Linear MOTIONEERING tool, customers can now check if their motor is powerful enough and meets the specifications of their application. This is a critical enhancement for project-based machine builders and automation partners. Products now available with the enhanced RediMount kit include:

Redimount Group Photo
RediMount facilitates various Thomson linear motion systems and precision linear actuators.

Finally, apart from reduced lead and engineering time on the overall system, RediMount is also designed with a flexible coupling that matches or exceeds the high input torque of the linear unit.

About Thomson
With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing ® Bearings and Profile Rail Bearings, 60 Case ® Shafting, ground and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems, and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets. Thomson Industries, Inc. has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.

Thomson Industries, Inc., 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540- 633-3549; 1- 540-633- 0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top