10.05.2017, RADFORD, VA – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has enhanced its popular Linear MOTIONEERING® product sizing and selection tool for linear motion systems, reducing the time for component selection from hours to typically less than 15 minutes. The tool retains the powerful Thomson engineering calculations that have proven so effective for design engineers and has added new product families, interactive navigation, expanded global support and mobile access.
The improved Linear MOTIONEERING sizing and selection tool provides an effortless navigation experience to users who seek real-time adjustments and quick filtration settings.
“Linear motion system designers are under increasing pressure to get competitive products to market quickly,” said Kyle Thompson, Thomson Product Line Manager – Systems Group. “We are fully committed to helping them do so by making system sizing as fast and effortless as possible. Our upgraded online selection capabilities enable them to specify linear motion units like ball screw driven ball guided units or belt driven slide guided units with the same ease of use and efficiency as one might expect from an e-commerce site or mobile application, while still having the confidence that their decisions are backed by the full weight of the Thomson engineering knowledge base.”
For more than 10 years, design engineers have relied on the Thomson Linear MOTIONEERING: Linear Motion Systems product selection tool to select an optimized solution for their applications. Upon entering requirements for orientation, support, stroke length, load and other attributes, they received a CAD-ready, three-dimensional model and an orderable bill of materials (BOM). Getting to that result, however, required extensive navigation and time. By using the latest online best practices to upgrade the product selector, Thomson has reduced sizing time dramatically.
Real-time adjustment
With the new navigation, users make all selections on a single screen. As they enter parameters, the system recalculates in real time, instantly revealing how each choice impacts their available options. This gives them the opportunity to make unlimited changes without ever needing to navigate to another screen. Once satisfied, the user simply accepts the choice and receives the complete BOM and ordering materials.
Improved filtering and comparison
System designers who already know what products they need will benefit from faster, more intuitive product filtering and comparisons. It is now easier for them to filter products on the attributes that most impact engineering calculations, such as cover type, material choice or environmental resistance. Or they can simply enter part numbers and receive the BOM immediately. Helping them narrow their choice further are comparison tables, which sort options based on variables such as price, highest safety factor and lifespan.
Global and mobile
Where the original tool was used primarily in North America, the new tool has been enhanced for global use. In addition to English, it is available in German and Chinese, and the associated currencies: the U.S Dollar, Euro, Swedish Krona and Chinese Renminbi. The tool has been tested and optimized for the most popular tablets and smart phones.
Thomson’s tool helps design engineers choose the most suitable solution for their applications. Once they have decided on the systems, a detailed BOM is available, disclosing information such as the price, lead time, features and benefits of the products.
Product families
Thomson’s web tool includes products from the following families:
- M (Movopart®) linear units: These are ideal for economical, transport-grade applications such as packaging, material handling and factory automation. The units are versatile since there are two drive options (belt or ball screw) and two bearing guide options (slide or ball guide).
Movopart linear unit - WH (SpeedLine®) linear units: Belt-driven and wheel-guided, these units are designed for dynamic applications requiring throughput and smooth motion, including high-speed material handling and packaging.
WM (PowerLine) linear unit -
WM (PowerLine®) linear units: These ball screw-driven, ball-guided units combine high precision with stiffness and rigidity for applications such as machine tool automation and test/measurement.
WM (PowerLine) linear unit
Going forward
“Like the motion control industry, we know that interactive technology does not sit still, and we are committed to delivering our customers the most advanced online ordering technology available as quickly as we can,” said Thompson. “We are already at work on augmenting our product selection capability to enable more intuitive motor sizing mounting and will soon enable complete online ecommerce capability across our product lines.”
The new tool is available now at https://www.linearmotioneering.com/
About Thomson
With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, ground and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems, and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets. Thomson Industries, Inc. has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.
Thomson Industries, Inc., 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.