Skip to content Skip to navigation

27/06/2016 | Thomson Increases Design Flexibility for Machine Engineers by Expanding its Line of Miniature Metric Ball Nut Styles

06.27.2016, Wolfschlugen, GERMANY – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has built upon its selection of miniature metric precision ball screws to include three common interface styles: flanged, threaded and rounded. This comprehensive offering equips customers with even more options when designing small-space applications. These metric ball screws deliver a host of performance, supply chain and pricing benefits for users seeking smooth, quiet operation and best-in-class load capacities and lifecycles.

Joining the family’s threaded style (TSI) mounting interface are flanged (FSI) and rounded (RSI) styles, which benefit from a unique multi-liner ball return system that provides smooth operation and increased load capacity. Ideal for laboratory, medical and mechatronics components, the miniature metric ball screws are available in a wide range of standardised diameters (Ø6 mm – Ø14 mm) to create a truly flexible solution. Though small in stature, they have been known to achieve twice the capacity of comparable models in most sizes.

With advanced manufacturing and logistics, Thomson is able to provide customers with short lead times and lower-cost logistics. “Our state-of-the-art production facility precision-manufactures ball screws that help our customers design faster, safer and more optimised products for their customers,” said Jeff Johnson, Global Product Line Manager – Screws for Thomson. “We’re also able to custom-machine screws and nuts within a matter of weeks to help meet customers’ tight production schedules.” Flexible ball nut mounting configurations and rapid prototyping are options for these ball screws, and competitive pricing is available with special discounts available for qualifying OEM prototype orders.

Complete technical documentation is available at:
http://www.thomsonlinear.com/downloads/screws/Miniature_Metric_Rolled_Ball_Screws_bruk.pdf

About Thomson Industries, Inc.
With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, Ground and Rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945 and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace and defence markets. Thomson has facilities in North America, Europe and Asia with more than 2000 distributor locations around the world.

Thomson Industries, Inc., 203A West Rock Road, Radford, VA 24141; 1-540-633-3549; 1-540-633-0294 (fax):
Thomson@thomsonlinear.com; www.thomsonlinear.com.

Click to Enlarge Images:

back to top