Skip to content Skip to navigation

13/05/2015 | Thomson WM Linear Units Offer High Precision With Longer Stroke Lengths Up To 11 Meters

05.13.2015, Wolfschlugen, Germany – Thomson Industries, Inc., a leading manufacturer of mechanical motion control solutions, has released a new video to introduce the benefits of the WM80, ball guided, ball screw driven linear units. These linear systems are designed for high thrust, payload, precision and stiffness with force up to 12000N and repeatability to 0.005mm. The WM series is ideal for applications where high precision and rigidity are critical, such as machine tool automation and test and measurement.

Kyle Thompson, Global Product Line Manager, Systems at Thomson, explains in the video, “The WM80, ball guided, ball screw driven unit has an internal movable ball screw support that allows for longer stroke lengths and high speeds.” The WM80 linear unit has a self-adjusting plastic cover strip designed to provide environmental protection for the internal components while reducing friction to a minimum.

Kyle demonstrates in the video that the WM linear unit utilises a patented screw support technology. The WM40 model is designed specifically for miniaturised applications with extremely small dimensions. Thomson offers stroke longer stroke lengths of up to 11 meters for all screw driven units.

Thomson strives to continually innovate and lead the marketplace in linear motion solutions and also shares their application engineering and technical expertise. To that end, Thomson has authored a wide range of educational videos, webinars and technical white papers available now at http://www.thomsonlinear.com to inform and guide design engineers, explain technology alternatives and simplify the linear motion component selection process.

To view the full video, please visit:
www.thomsonlinear.com/techtips

For more information about the WM series, please visit:
http://www.thomsonlinear.com/website/com/eng/products/positioning_slides_linear_units/bsdbg_wm.php

About Thomson

With more than 70 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, ground and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems, and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets. Thomson Industries, Inc. has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.

Thomson Industries, Inc., 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax);
Thomson@thomsonlinear.com; www.thomsonlinear.com.

Click to Enlarge Images:

 

 

back to top