Skip to content Skip to navigation

17/03/2010 | New Thomson Lead Screw, Ball Screw and Ball Spline Catalog also Details Company’s End Support Offering

WOOD DALE, IL – Thomson is offering a new Lead Screw, Ball Screw and Ball Spline Catalog that details the company’s complete family of lead screws, inch and metric series ball screws, and ball splines, including all relevant product specifications and performance attributes.  Updates to this latest version of the catalog include detailed information on the  new Thomson family of inch, metric and ball spline end supports - complete, pre-assembled packages designed to facilitate quick and simple mounting of Thomson ball screw and ball spline assemblies, that are also very well suited as a cost-effective drop-in support replacement in certain ball screw applications.

Additionally, more than 50 pages of this 250+ page resource guide is technical engineering reference material designed to help the reader correctly specify, install, maintain and service lead screws, ball screws and ball splines.  A technology comparison chart and application analysis worksheet will help the design engineer determine the optimum linear actuation method for his/her particular application, while a visual product reference section assists with identification and replacement of existing Inch Series ball screw products already in the field.

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case™ Shafting, ground and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems, and related accessories.  Thomson invented the Linear Ball Bushing Bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets.  Thomson Industries, Inc. has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top