WOOD DALE, IL - Danaher Motion introduces Thomson
Electrak™ Marine Actuators. This complete line of linear actuators
provides boat and other marine manufacturers with an ideal source of
push-pull power on watercraft. They offer compact size, broad load
capabilities and 12 or 24 VDC operation, drawing power only when the
load is being moved for optimum efficiency and battery life.
“Electrak actuators offer users complete control of Key aspects
of a boat’s operation electrically, without the complication, cost and
maintenance associated with hydraulic systems,” says Al Wroblaski,
Product Manager.
Typical marine applications include raising, lowering and
holding engine hatch covers; boom control when raising or lowering the
mainsail; opening, closing and holding windows; downhaul control;
raising and lowering trailer hitches; and seat positioning.
Electrak actuators are available with stroke lengths from 2 to
24 inches and load ratings from 25 to 1500 lbs. They feature ball or
acme screw drives for high or moderate load ratings, and hold loads for
safety when power is off. Built-in brakes are standard on ball bearing
screw models to prevent back driving. They are easy to install with
clevis mounting, while eliminating the need for hoses, pumps, filters,
regulators and periodic maintenance.
Additional features include:
- Weather protection seals and gaskets provide IP 56 rating
- UL 1500 Ignition protected listing of entire actuator assembly on selected designs, per Coast Guard requirements, going beyond simple inclusion of an ignition protected motor
- Overload protection
- Maintenance-free lifetime lubricated gearbox
- Passed 200 hr salt spray test per ASTM B 117-02
- Customized actuators to meet application-specific requirements
About Danaher Motion
Danaher Motion is a leading global manufacturer of motion
control products that improve the efficiency and productivity of complex
manufacturing operations. Danaher Motion’s product innovations have
been revolutionizing the motion control industry for over 60 years
through trusted brand names including Dover, Kollmorgen, MEI, Pacific
Scientific, Portescap, and Thomson. Danaher Motion is a strategic
business platform of the Danaher Corporation (NYSE:DHR), a manufacturer
of process and environmental controls, tools and industrial components.
Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.