WOOD DALE, IL – Danaher Motion introduces a complete, best-in-class lineup of linear actuators, slides and systems. Available under the Thomson™ brand, the new line of actuators are segmented into four classifications:
- Precision Linear Actuators
- Rodless Actuators
- Industrial Linear Actuators
- Linear Slide Tables and Systems
The expanded product line ranges from modular standard to
customized systems with integrated programmable servo/stepper/AC/DC
motion control.
“The full suite of products we now offer enables us to combine
our strengths under one platform and provide our customers with one
point of contact for sales, procurement and application expertise,”
states David Cannon, General Manager, Systems and Actuators. With this
expanded offering, our Engineering Systems Center has the increased
capability to provide engineered integrated solutions to an ever growing
number of motion applications.”
Danaher Motion’s Precision Linear Actuators are designed for
high speed, high load and continuous operation applications. With speeds
to 52 inches per second and loads to 5,620 pounds, the programmable
actuators incorporate high quality components to ensure concise and
accurate performance.
The line of Rodless Actuator products is designed for transport
activities in applications such as packaging, assembly and material
handling. Available in belt and ball screw driven models, the units are
pre-engineered and ready to install. In lengths to 22 feet, speeds to
200 inches per second and maximum load capacities to 12,500 pounds, the
rodless actuators are suitable for mounting horizontally, vertically or
on an incline.
Danaher Motion’s Industrial Linear Actuators are designed for
rugged applications in indoor and outdoor environments. The actuators
provide a stroke range from 1 to 48 inches and a load range from 25 to
2000 pounds. Available in 12, 24, 36, or 90 VDC and 110 or 220 VAC, the
industrial linear actuators provide unmatched consistent and rugged
performance.
The full line of Linear Slide Tables and Systems is the most
complete in the industry. Utilized for precise positioning applications
with load capacities up to 1,900 pounds, these systems are available as
pre-engineered, off-the-shelf designs or highly engineered custom
designs. A variety of highly efficient belt and ball and lead screw
driven models meet the most stringent motion control requirements.
About Danaher Motion
Danaher Motion is a leading global manufacturer of motion
control products that improve the efficiency and productivity of complex
manufacturing operations. Danaher Motion’s product innovations have
been revolutionizing the motion control industry for over 60 years
through trusted brand names including Dover, Kollmorgen, MEI, Pacific
Scientific, Portescap, and Thomson. Danaher Motion is a strategic
business platform of the Danaher Corporation (NYSE:DHR), a manufacturer
of process and environmental controls, tools and industrial components.
Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.