Bevel Gear Machine Screw Jacks
Bevel Gear Ball Screw Jacks integrate a precision-ground spiral bevel gear assembly alongside a ball screw lift shaft to facilitate load movement. The trapezoidal screw conforms to DIN 103 standard with a low backlash between the nut and screw. The hardened spiral toothed bevel gear transmission allows high lifting speeds and greater duty cycles. Custom-built to meet your specifications, they can be seamlessly configured into arrangements comprising multiple jacks.