Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Para quienes necesitan más que un control de botón, , Thomson ofrece una línea completa de unidades de control de actuador MCS. Para control desde sencillo a complejo, estas unidades ofrecen una variedad de características con salidas de voltaje CD y CA.
Especificaciones | MCS-2041 | MCS-2051 |
---|---|---|
Voltaje de Salida | 115VCA, 1Φ | 115VCA, 1Φ |
Corriente de Salida | 15 | 8.0 |
Salida de señal análoga | - | 4 - 20 mA |
Salida de corriente auxiliar | - | - |
Actuadores Compatibles | Electrak 5 | Electrak 205 |
Linear Actuators | 9795 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 2688 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].