OPNS1250SS

OPNS1250SS
OPNS1250SS

Rodamiento lineal, Junta, externa, Accessory, 1.25 in, Abierto, Stainless

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensiones

dimensions
UnidadValor
[T]0.375 in
Diámetro exterior [OD]2.004 in
Diámetro nominal, eje [d]1.25 in

Especificaciones

EspecificacionesValor
Closed/OpenAbierto 
MaterialAcero inoxidable; caucho 
Weight0.1 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?