H3H-12-1A01-D-06-0021

H3H-12-1A01-D-06-0021
H3H-12-1A01-D-06-0021

Actuador, H-Track, 12 V CC

Lead Time:  60 Days 

  • Units are lubricated for life during assembly requiring no adjustments or maintenance.
  • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
  • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
  • Simple installation and operation.
  • Safely absorbs impact shocks.
  • Resists drifting and locks during load reversals.

Dimensiones

dimensions

Especificaciones

EspecificacionesValor
MaterialCobre; acero; zinc; aluminio; plástico 
Temperature Max150 °F
Temperature Min-20 °F
Tensión12 V CC 

Rendimiento

RendimientoValor
Carga, estática máx.5000 lbf
Duty Cyle25 %

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?