DSRA12ML

DSRA12ML
DSRA12ML

Shaft Support, Conjunto de soporte continuo, Montaje en paralelo, Pretaladrado, Usar con 12 mm Rodamientos cilíndricos de diámetro nominal abiertos

Lead Time:  2 Weeks 

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top
  • Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Dimensiones

dimensions
UnidadValor
Diámetro nominal, eje [d]12 mm

Especificaciones

EspecificacionesValor
Material, ShaftAcero 
Material, SupportAluminum 
Option Predrilled (PD)Pretaladrado 
Support StyleMontaje en paralelo 

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?