D620143

D620143
D620143

Actuador, CABEL HARNESS DIN 8P 6 LEADERS, 2X1,5 + 4X0.25

Lead Time:  40 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Connects the DCG control to actuators without connector
  • Lead Cross section 4 x 0.25 + 2 x 1.5 square mm

Dimensiones

dimensions
UnidadValor
[L]2000 mm

Especificaciones

EspecificacionesValor

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?