C500SS

C500SS
C500SS

Rodamiento lineal, Anillo elástico de retención, externo, Accessory, 0.5 in, for Super8 or A81420, XA81420 or OPN81420 Ball Bushing Bearing; Usar con 0.5 in Rodamientos cilíndricos de diámetro nominal abiertos o cerrados

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "installed" inside diameter

Dimensiones

dimensions
UnidadValor
[T]0.042 in
Diámetro interior [ID]0.825 in
Diámetro nominal, eje [d]0.5 in

Especificaciones

EspecificacionesValor
MaterialAcero inoxidable 302 
Número UPC662486902218 

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?