ADJS500

ADJS500
ADJS500

Rodamiento lineal, Junta, externa, Accessory, 0.5 in, Cerrado, Ajustable

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensiones

dimensions
UnidadValor
[T]0.125 in
Diámetro exterior [OD]0.879 in
Diámetro nominal, eje [d]0.5 in

Especificaciones

EspecificacionesValor
Adjustable/Not AdjustableAjustable 
Closed/OpenCerrado 
MaterialAcero; caucho 
Número UPC662486902072 
Weight0.1 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?