5706388

5706388
5706388

Eje nervado, Solo carrera interna, Rosca esmerilada, 1.500 in Spline Nominal Diameter, Acero, 72 in Long

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Inner race only, No outer race
  • Offers high speed, anti-friction linear motion under high torsional loads
  • Inner race must be machined to fit into end support bearings. Inner race can be ordered with ends machined, assembled with outer race and/or support bearings. Please submit a drawing or description for a quotation.
  • Hardness — minimum of RC 56 in ball race

Dimensiones

UnidadValor
[d3] Bearing Journal Diameter, Recommended30 mm
Diámetro de husillo, nominal1.5 in
Diámetro del rodamiento de bolas0.25 in
Diámetro raíz1.23 in
Longitud72 in 

Especificaciones

EspecificacionesValor
Esmerilado/laminado/rodadoRosca esmerilada 
MaterialAcero 
Spline_Grooves
Temperature Max300 °F
Weight57.6 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?