5702204

5702204
5702204

Eje nervado, Solo carrera interna, Rosca esmerilada, 4.062 in Spline Nominal Diameter, Acero, 72 in Long

Lead Time:  Contact Factory  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Inner race only, No outer race
  • Offers high speed, anti-friction linear motion under high torsional loads
  • Inner race must be machined to fit into end support bearings. Inner race can be ordered with ends machined, assembled with outer race and/or support bearings. Please submit a drawing or description for a quotation.
  • Hardness — minimum of RC 56 in ball race

Dimensiones

UnidadValor
[d3] Bearing Journal Diameter, Recommended80 mm
Diámetro de husillo, nominal4.062 in
Diámetro del rodamiento de bolas0.375 in
Diámetro raíz3.66 in
Longitud72 in 

Especificaciones

EspecificacionesValor
Esmerilado/laminado/rodadoRosca esmerilada 
MaterialAcero 
Spline_Grooves
Temperature Max300 °F
Weight450.7 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?