5/8 G SS

5/8 G SS
5/8 G SS

Eje, 0.6240 / 0.6245 in Diámetro, Clase G, Acero inoxidable 440C, 50 Rockwell C mín., 45 in Largo +/- 1/32 in

Lead Time:  Contact Factory  

  • Ball Grooved for use with Thomson Super Ball bushing
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Class G shafting is grooved after hardening

Dimensiones

dimensions
UnidadValor
Diámetro nominal, eje [d]0.625 in
Diámetro real [d]0.6240 / 0.6245 in 
Longitud45 in +/- 1/32 in 

Especificaciones

EspecificacionesValor
Acabado superficial8 Ra microinch Max 
ClaseClase G 
Dureza50 Rockwell C mín. 
Linealidad0,002 in por pie acumulativa (0,002 in TIR) 
MaterialAcero inoxidable 440C 
Material, ShaftAcero inoxidable 440C 
Profundidad de la carcasa0.040 in
Redondez0.000080 in
Unión cónica0.0001 in
Weight3.9 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?