1 1/4 L SS316RL

1 1/4 L SS316RL
1 1/4 L SS316RL

Eje, 1.2490 / 1.2495 in Diámetro, Clase L, Acero inoxidable 316, 20 Rockwell C mín., Longitud irregular, 138 in Largo

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensiones

dimensions
UnidadValor
Diámetro nominal, eje [d]1.25 in
Diámetro real [d]1.2490 / 1.2495 in 
Longitud138 in  

Especificaciones

EspecificacionesValor
Acabado superficial8 Ra microinch Max 
ClaseClase L 
Dureza20 Rockwell C mín. 
Linealidad0,001 in por pie acumulativa (0,002 in TIR) 
MaterialAcero inoxidable 316 
Material, ShaftAcero inoxidable 316 
Número UPC662486353140 
Redondez0.000080 in
Unión cónica0.0001 in
Weight48 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?