1 1/4 L SS316PDCTL

1 1/4 L SS316PDCTL
1 1/4 L SS316PDCTL

Eje, 1.2490 / 1.2495 in Diámetro, Pretaladrado, Clase L, Acero inoxidable 316, 20 Rockwell C mín., Corte de longitud, 138 in Largo +/- 1/32 in

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensiones

dimensions
UnidadValor
[G]5/16-18 
Diámetro nominal, eje [d]1.25 in
Diámetro real [d]1.2490 / 1.2495 in 
Dim. [X]6 in
Longitud138 in +/- 1/32 in 

Especificaciones

EspecificacionesValor
Acabado superficial8 Ra microinch Max 
ClaseClase L 
Dureza20 Rockwell C mín. 
Linealidad0,001 in por pie acumulativa (0,002 in TIR) 
MaterialAcero inoxidable 316 
Material, ShaftAcero inoxidable 316 
Option Predrilled (PD)Pretaladrado 
Redondez0.000080 in
Unión cónica0.0001 in
Weight0.348 lb/in

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?