Skip to content Skip to navigation

1TSR12WZMUUC1+110H

12 mm, 1 Carriage, 1 Rail, 110 mm Long, High Precision Grade, WZ Style, Light Preload

1TSR12WZMUUC1+70H

12 mm, 1 Carriage, 1 Rail, 70 mm Long, High Precision Grade, WZ Style, Light Preload

1TSR12ZMUU+180H

12 mm, 1 Carriage, 1 Rail, 180 mm Long, High Precision Grade, Z Style, Clearance Preload

1TSR12ZMUU+245H

12 mm, 1 Carriage, 1 Rail, 245 mm Long, High Precision Grade, Z Style, Clearance Preload

1TSR12ZMUU+755P

12 mm, 1 Carriage, 1 Rail, 755 mm Long, Precision Grade, Z Style, Clearance Preload

1TSR12ZMUU+780P

12 mm, 1 Carriage, 1 Rail, 780 mm Long, Precision Grade, Z Style, Clearance Preload

1TSR12ZMUUC1+260H

12 mm, 1 Carriage, 1 Rail, 260 mm Long, High Precision Grade, Z Style, Light Preload

1TSR12ZMUUC1+390H

12 mm, 1 Carriage, 1 Rail, 390 mm Long, High Precision Grade, Z Style, Light Preload

1TSR12ZMUUC1+50H

12 mm, 1 Carriage, 1 Rail, 50 mm Long, High Precision Grade, Z Style, Light Preload

1TSR12ZMUUC1+80H

12 mm, 1 Carriage, 1 Rail, 80 mm Long, High Precision Grade, Z Style, Light Preload

1TSR15WZMUU+430H

15 mm, 1 Carriage, 1 Rail, 430 mm Long, High Precision Grade, WZ Style, Clearance Preload

1TSR15WZMUU+699H

15 mm, 1 Carriage, 1 Rail, 699 mm Long, High Precision Grade, WZ Style, Clearance Preload

1TSR15WZMUU+762H

15 mm, 1 Carriage, 1 Rail, 762 mm Long, High Precision Grade, WZ Style, Clearance Preload

1TSR15WZMUUC1+190H

15 mm, 1 Carriage, 1 Rail, 190 mm Long, High Precision Grade, WZ Style, Light Preload

1-50 desde 236 productos | next >   last >>

back to top